Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UL10
Part #:XK0003
Catalog #:450UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.88 | K: | 4.78 in |
| M: | 3.48 | X: | 1.13 in |
| V: | 3.38 in | F: | 5.81 |
| C: | 11.94 in | O: | 3.38 in |
| H: | 4.5 in | N: | 8.44 |
| Y: | 3.48 in | J: | 9.56 in |
| L: | 9.59 in | D: | 4.5 |
| G: | 2.91 | U: | 1.125 in |
| H-Tap size: | 5/8 - 11 in | T: | 1.625 |
| Center Distance (in): | 4.5 in | A: | 7.38 |
| E: | 4.78 | TAP Depth: | 1 in |
| I: | 6.42 in |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Length: | 2.5 | Efficiency: | 80 |
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 4626 |
| Ratio: | 10:1 | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 2.50 | Mounting Style: | No Base |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.50 in | Model Code: | 450U |
| Input HP @ 1750 RPM: | 14.78 | Service Factor: | 1 |
| Assembly: | U-L | Output RPM: | 175 |
| Input Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 4.5 | Gear Type: | Worm |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 4981 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288365990 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

