Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UL25
Part #:XK0006
Catalog #:450UL25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 1.13 in | B: | 7.38 |
| M: | 13.16 | N: | 8.44 |
| V: | 3.38 in | Y: | 3.48 in |
| F: | 2.91 | L: | 6.42 in |
| D: | 5.81 | C: | 9.56 in |
| O: | 15.09 in | K: | 11.94 in |
| J: | 9.59 in | H: | 4.5 in |
| E: | 4.78 | A: | 10.88 |
Technical Specifications
| Thrust Rating - output shaft: | 6305 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Ratio: | 25:1 |
| Key Sq.: | 0.25 | Key Length: | 2.5 |
| Efficiency: | 80 | Reducer Style: | Standard |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 6.48 hp @ 1750 rpm |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.48 | Ratio Range: | 25:1 |
| Input Style: | Shaft | Series Code: | Raider |
| Input Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 4.5 | Service Factor: | 1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5598 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662288686156 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

