Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UL50
Part #:XK0009
Catalog #:450UL50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.48 | H: | 4.5 in |
| L: | 9.59 in | D: | 4.5 |
| C: | 11.94 in | N: | 8.44 |
| J: | 9.56 in | X: | 1.13 in |
| O: | 3.38 in | Y: | 3.48 in |
| K: | 4.78 in | B: | 10.88 |
| V: | 3.38 in | F: | 5.81 |
| I: | 6.42 in | H-Tap size: | 5/8 - 11 in |
| Center Distance (in): | 4.5 in | A: | 7.38 |
| TAP Depth: | 1 in | G: | 2.91 |
| U: | 1.125 in | T: | 1.625 |
| E: | 4.78 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 50:1 | Efficiency: | 80 |
| Key Sq.: | 0.25 | Key Length: | 2.5 |
| Thrust Rating - output shaft: | 6820 | Shaft Seal Material: | Nitrile |
| Assembly: | U-L | Gear Type: | Worm |
| Mounting Style: | No Base | Center Distance (in): | 4.5 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.99 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft Assembly Code: | L | Output RPM: | 35 |
| Output Key: | 3/8 X 2.50 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 50:1 | Series Code: | Raider |
| Model Code: | 450U | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288366041 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

