Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UR50
Part #:XK0019
Catalog #:450UR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 4.5 in |
| V: | 3.38 in | M: | 3.48 |
| N: | 8.44 | F: | 5.81 |
| L: | 9.59 in | Y: | 3.48 in |
| O: | 3.38 in | K: | 4.78 in |
| B: | 10.88 | C: | 11.94 in |
| J: | 9.56 in | X: | 1.13 in |
| G: | 2.91 | U: | 1.125 in |
| I: | 6.42 in | T: | 1.625 |
| E: | 4.78 | A: | 7.38 |
| Center Distance (in): | 4.5 in | H-Tap size: | 5/8 - 11 in |
| TAP Depth: | 1 in |
Technical Specifications
| Key Sq.: | 0.25 | Efficiency: | 80 |
| Ratio: | 50:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 6820 | Shaft Seal Material: | Nitrile |
| Key Length: | 2.5 | Reducer Style: | Standard |
| Maximum Input HP: | 3.47 hp @ 1750 rpm | Manufacturer Reducer Size: | 450 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Service Factor: | 1 | Series Code: | Raider |
| Center Distance (in): | 4.5 | Assembly: | U-R |
| Input HP @ 1750 RPM: | 3.99 | Output Shaft Assembly Code: | R |
| Output Key: | 3/8 X 2.50 | Mounting Style: | No Base |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Model Code: | 450U |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.50 in |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288366119 | Weight: | 171.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

