Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR10
Part #:XK0023
Catalog #:450ULR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.78 in | H: | 4.5 in |
| X: | 1.13 in | C: | 11.94 in |
| J: | 9.56 in | O: | 3.38 in |
| V: | 3.38 in | Y: | 3.48 in |
| L: | 9.59 in | D: | 4.5 |
| B: | 10.88 | N: | 8.44 |
| F: | 5.81 | M: | 3.48 |
| O*: | 3.38 in | U: | 1.125 in |
| TAP Depth: | 1 in | A: | 7.38 |
| I: | 6.42 in | E: | 4.78 |
| G: | 2.91 | Center Distance (in): | 4.5 in |
| T: | 1.625 | H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Thrust Rating - output shaft: | 4626 | Ratio: | 10:1 |
| Reducer Style: | Standard | Key Length: | 2.5 |
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Assembly: | U-LR | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 2.50 | Gear Type: | Worm |
| Mounting Style: | No Base | Input Keyway: | 1/4 X 2.50 in |
| Model Code: | 450U | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.78 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Center Distance (in): | 4.5 | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Output RPM: | 175 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 4981 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288366133 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

