Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR15
Part #:XK0024
Catalog #:450ULR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 4.5 in | X: | 1.13 in |
| K: | 4.78 in | V: | 3.38 in |
| Y: | 3.48 in | D: | 4.5 |
| M: | 3.48 | C: | 11.94 in |
| L: | 9.59 in | J: | 9.56 in |
| F: | 5.81 | B: | 10.88 |
| O: | 3.38 in | N: | 8.44 |
| T: | 1.625 | Center Distance (in): | 4.5 in |
| U: | 1.125 in | O*: | 3.38 in |
| E: | 4.78 | A: | 7.38 |
| TAP Depth: | 1 in | H-Tap size: | 5/8 - 11 in |
| I: | 6.42 in | G: | 2.91 |
Technical Specifications
| Thrust Rating - output shaft: | 5346 | Key Sq.: | 0.25 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Key Length: | 2.5 | Efficiency: | 80 |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 9.64 hp @ 1750 rpm |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.50 in | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input Style: | Solid Shaft |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | U-LR | Output RPM: | 116.6 |
| Input Diameter (in): | 1.125 in | Output Key: | 3/8 X 2.50 |
| Model Code: | 450U | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.09 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 4.5 |
| Output Shaft Orientation: | LR | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288366140 | Weight: | 174.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

