Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR30
Part #:XK0027
Catalog #:450ULR30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.94 in | K: | 4.78 in |
| J: | 9.56 in | M: | 3.48 |
| Y: | 3.48 in | N: | 8.44 |
| F: | 5.81 | H: | 4.5 in |
| V: | 3.38 in | X: | 1.13 in |
| O: | 3.38 in | B: | 10.88 |
| L: | 9.59 in | D: | 4.5 |
| U: | 1.125 in | T: | 1.625 |
| A: | 7.38 | O*: | 3.38 in |
| TAP Depth: | 1 in | E: | 4.78 |
| H-Tap size: | 5/8 - 11 in | Center Distance (in): | 4.5 in |
| I: | 6.42 in | G: | 2.91 |
Technical Specifications
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Reducer Style: | Standard | Ratio: | 30:1 |
| Input Speed: | 1750 | Key Length: | 2.5 |
| Thrust Rating - output shaft: | 6706 | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| Series Code: | Raider | Center Distance (in): | 4.5 |
| Input Style: | Solid Shaft | Model Code: | 450U |
| Output Diameter (in): | 1.625 in | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 58.3 | Assembly: | U-LR |
| Input Diameter (in): | 1.125 in | Output Key: | 3/8 X 2.50 |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 6.23 |
| Output Shaft Orientation: | LR | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 5651 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288366164 | Weight: | 175.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

