Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR40
Part #:XK0028
Catalog #:450ULR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 3.38 in | O: | 3.38 in |
| Y: | 3.48 in | L: | 9.59 in |
| F: | 5.81 | H: | 4.5 in |
| X: | 1.13 in | M: | 3.48 |
| C: | 11.94 in | N: | 8.44 |
| K: | 4.78 in | D: | 4.5 |
| J: | 9.56 in | B: | 10.88 |
| U: | 1.125 in | H-Tap size: | 5/8 - 11 in |
| O*: | 3.38 in | A: | 7.38 |
| I: | 6.42 in | Center Distance (in): | 4.5 in |
| G: | 2.91 | T: | 1.625 |
| TAP Depth: | 1 in | E: | 4.78 |
Technical Specifications
| Efficiency: | 80 | Reducer Style: | Standard |
| Key Length: | 2.5 | Shaft Seal Material: | Nitrile |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 6820 |
| Key Sq.: | 0.25 | Input Speed: | 1750 |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 4.31 hp @ 1750 rpm |
| Ratio Range: | 40:1 | Output RPM: | 43.7 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Assembly: | U-LR |
| Input Keyway: | 1/4 X 2.50 in | Series Code: | Raider |
| Center Distance (in): | 4.5 | Mounting Style: | No Base |
| Output Shaft Orientation: | LR | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 4.96 | Input Diameter (in): | 1.125 in |
| Output Key: | 3/8 X 2.50 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Model Code: | 450U |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288366171 | Weight: | 175.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

