Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450ULR60
Part #:XK0030
Catalog #:450ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.48 | X: | 1.13 in |
| B: | 10.88 | F: | 5.81 |
| H: | 4.5 in | V: | 3.38 in |
| C: | 11.94 in | L: | 9.59 in |
| O: | 3.38 in | Y: | 3.48 in |
| D: | 4.5 | J: | 9.56 in |
| K: | 4.78 in | N: | 8.44 |
| E: | 4.78 | G: | 2.91 |
| A: | 7.38 | I: | 6.42 in |
| U: | 1.125 in | O*: | 3.38 in |
| T: | 1.625 | H-Tap size: | 5/8 - 11 in |
| Center Distance (in): | 4.5 in | TAP Depth: | 1 in |
Technical Specifications
| Ratio: | 60:1 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Key Sq.: | 0.25 | Key Length: | 2.5 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6820 |
| Gear Type: | Worm | Output RPM: | 29.1 |
| Product Type: | Worm Speed Reducer | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Output Key: | 3/8 X 2.50 | Input Style: | Solid Shaft |
| Series Code: | Raider | Mounting Style: | No Base |
| Input Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 3.39 |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.5 |
| Assembly: | U-LR | Output Shaft Orientation: | LR |
| Model Code: | 450U | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288366195 | Weight: | 173.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

