Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q140L60
Part #:XK0130
Catalog #:450Q140L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 4.5 in | C: | 11.94 in |
| O: | 3.38 in | D: | 4.5 |
| J: | 9.56 in | R: | 3.38 in |
| K: | 4.78 in | F: | 5.81 |
| P: | 9 in | N: | 8.44 |
| V: | 3.38 in | B: | 10.88 |
| L: | 6.42 in | M: | 13.16 |
| BD: | 6.76 | I: | 6.42 in |
| A: | 7.38 | G: | 2.91 |
| AK: | 4.5 | T: | 1.625 |
| Center Distance (in): | 4.5 in | LQ: | 6.69 in |
| BF: | 0.41 | AJ: | 5.88 |
| H-Tap size: | 5/8 - 11 in | E: | 4.78 |
| TAP Depth: | 1 in | BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 6820 | Input Keyway (C Face): | 3/16 X 3/32 |
| Efficiency: | 80 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Standard | Center Distance (in): | 4.5 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | 450Q | Input HP @ 1750 RPM: | 3.39 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 2.50 |
| No. of Gear Reductions: | Single | Output RPM: | 29.1 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Mounting Style: | No Base | Series Code: | Raider |
| Gear Type: | Worm | Frame Size: | 140TC |
| Assembly: | Q-L | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288366898 | Weight: | 166.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

