Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180L15
Part #:XK0154
Catalog #:450Q180L15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 9 in | K: | 4.78 in |
| N: | 8.44 | C: | 11.94 in |
| H: | 4.5 in | B: | 10.88 |
| L: | 6.42 in | R: | 4.5 in |
| F: | 5.81 | D: | 4.5 |
| V: | 3.38 in | M: | 13.16 |
| O: | 3.38 in | J: | 9.56 in |
| Center Distance (in): | 4.5 in | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | H-Tap size: | 5/8 - 11 in |
| TAP Depth: | 1 in | T: | 1.625 |
| A: | 7.38 | G: | 2.91 |
| I: | 6.42 in | E: | 4.78 |
| LQ: | 7.97 in | AJ: | 7.25 |
Technical Specifications
| Input Speed: | 1750 | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 5346 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 4.5 |
| Model Code: | 450Q | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | L | Output Key: | 3/8 X 2.50 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 116.6 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Product Type: | Worm Speed Reducer |
| Frame Size: | 180TC | Input HP @ 1750 RPM: | 11.09 |
| Assembly: | Q-L | Input RPM: | 1,750 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288367055 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

