Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180L25
Part #:XK0156
Catalog #:450Q180L25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.91 | H: | 4.5 in |
| V: | 3.38 in | J: | 7.97 in |
| R: | 4.5 in | B: | 7.38 |
| C: | 9.56 in | P: | 9 in |
| K: | 11.94 in | L: | 6.42 in |
| N: | 8.44 | M: | 13.16 |
| D: | 5.81 | E: | 4.78 |
| A: | 10.88 |
Technical Specifications
| Ratio: | 25:1 | Input Speed: | 1750 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.125 | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4x1/8 | Thrust Rating - output shaft: | 6305 |
| Motor Frame Size: | 180TC | Maximum Input HP: | 6.48 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Center Distance (in): | 4.5 | Input HP @ 1750 RPM: | 6.48 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 5598 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288686170 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

