Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180L60
Part #:XK0160
Catalog #:450Q180L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.56 in | R: | 4.5 in |
| F: | 5.81 | C: | 11.94 in |
| H: | 4.5 in | N: | 8.44 |
| B: | 10.88 | D: | 4.5 |
| P: | 9 in | M: | 13.16 |
| O: | 3.38 in | K: | 4.78 in |
| V: | 3.38 in | L: | 6.42 in |
| H-Tap size: | 5/8 - 11 in | E: | 4.78 |
| A: | 7.38 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 2.91 | BF: | 0.53 |
| TAP Depth: | 1 in | AJ: | 7.25 |
| LQ: | 7.97 in | Center Distance (in): | 4.5 in |
| T: | 1.625 | I: | 6.42 in |
Technical Specifications
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 6820 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Efficiency: | 80 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Maximum Input HP: | 2.95 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 2.50 |
| Mounting Style: | No Base | Input HP @ 1750 RPM: | 3.39 |
| Output RPM: | 29.1 | Assembly: | Q-L |
| Center Distance (in): | 4.5 | Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | 450Q |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367109 | Weight: | 180.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

