Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180R15
Part #:XK0164
Catalog #:450Q180R15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 13.16 | N: | 8.44 |
| D: | 4.5 | R: | 4.5 in |
| L: | 6.42 in | V: | 3.38 in |
| O: | 3.38 in | B: | 10.88 |
| P: | 9 in | J: | 9.56 in |
| C: | 11.94 in | K: | 4.78 in |
| H: | 4.5 in | F: | 5.81 |
| E: | 4.78 | A: | 7.38 |
| I: | 6.42 in | BF: | 0.53 |
| AJ: | 7.25 | T: | 1.625 |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 2.91 | BD: | 9 |
| LQ: | 7.97 in | Center Distance (in): | 4.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 5346 |
| Input Speed: | 1750 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 9.64 hp @ 1750 rpm | Gear Type: | Worm |
| Series Code: | Raider | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.625 in | Output RPM: | 116.6 |
| Mounting Style: | No Base | Output Shaft Assembly Code: | R |
| Center Distance (in): | 4.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.09 | Service Factor: | 1 |
| Frame Size: | 180TC | Model Code: | 450Q |
| Input Diameter (in): | 1.125 in | Assembly: | Q-R |
| Output Key: | 3/8 X 2.50 | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367123 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

