Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180R40
Part #:XK0168
Catalog #:450Q180R40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.44 | K: | 4.78 in |
| C: | 11.94 in | O: | 3.38 in |
| J: | 9.56 in | V: | 3.38 in |
| M: | 13.16 | B: | 10.88 |
| R: | 4.5 in | H: | 4.5 in |
| L: | 6.42 in | P: | 9 in |
| F: | 5.81 | D: | 4.5 |
| BF: | 0.53 | H-Tap size: | 5/8 - 11 in |
| BD: | 9 | Center Distance (in): | 4.5 in |
| T: | 1.625 | AK: | 8.5 |
| A: | 7.38 | BE1: | 0.5 in |
| TAP Depth: | 1 in | I: | 6.42 in |
| G: | 2.91 | AJ: | 7.25 |
| LQ: | 7.97 in | E: | 4.78 |
Technical Specifications
| Efficiency: | 80 | Thrust Rating - output shaft: | 6820 |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Speed: | 1750 |
| Motor Frame Size: | 180TC | Model Code: | 450Q |
| Assembly: | Q-R | Output Shaft Assembly Code: | R |
| Ratio Range: | 40:1 | Mounting Style: | No Base |
| Input Style: | C-Face Quill | Frame Size: | 180TC |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.96 | Series Code: | Raider |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.7 |
| Center Distance (in): | 4.5 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367154 | Weight: | 181.50 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

