Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180LR15
Part #:XK0174
Catalog #:450Q180LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | P: | 9 in |
| L: | 6.42 in | V: | 3.38 in |
| C: | 11.94 in | O: | 3.38 in |
| H: | 4.5 in | F: | 5.81 |
| R: | 4.5 in | N: | 8.44 |
| M: | 13.16 | B: | 10.88 |
| K: | 4.78 in | J: | 9.56 in |
| TAP Depth: | 1 in | BD: | 9 |
| LQ: | 7.97 in | A: | 7.38 |
| BE1: | 0.5 in | I: | 6.42 in |
| T: | 1.625 | H-Tap size: | 5/8 - 11 in |
| AJ: | 7.25 | Center Distance (in): | 4.5 in |
| G: | 2.91 | O*: | 3.38 in |
| E: | 4.78 | AK: | 8.5 |
| BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Efficiency: | 80 |
| Input Speed: | 1750 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Ratio: | 15:1 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 5346 |
| Input Bore (C Face): | 1.125 | Maximum Input HP: | 9.64 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Output RPM: | 116.6 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 450Q | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 2.50 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | D |
| Mounting Style: | No Base | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.09 |
| Input Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 4.5 | Output Diameter (in): | 1.625 in |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Assembly: | Q-LR |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367192 | Weight: | 183.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

