Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180LR25
Part #:XK0176
Catalog #:450Q180LR25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.56 in | M: | 13.16 |
| L: | 6.42 in | D: | 5.81 |
| B: | 7.38 | F: | 2.91 |
| R: | 4.5 in | J: | 7.97 in |
| K: | 11.94 in | H: | 4.5 in |
| N: | 8.44 | V: | 3.38 in |
| P: | 9 in | E: | 4.78 |
| A: | 10.88 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Nitrile |
| Input Keyway (C Face): | 1/4x1/8 | Reducer Style: | Standard |
| Input Speed: | 1750 | Efficiency: | 80 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 6305 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Center Distance (in): | 4.5 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.48 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 5598 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288686194 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

