Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180LR50
Part #:XK0179
Catalog #:450Q180LR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 4.5 in | O: | 3.38 in |
| D: | 4.5 | C: | 11.94 in |
| N: | 8.44 | K: | 4.78 in |
| R: | 4.5 in | F: | 5.81 |
| B: | 10.88 | M: | 13.16 |
| J: | 9.56 in | L: | 6.42 in |
| P: | 9 in | V: | 3.38 in |
| H-Tap size: | 5/8 - 11 in | BD: | 9 |
| E: | 4.78 | LQ: | 7.97 in |
| TAP Depth: | 1 in | A: | 7.38 |
| Center Distance (in): | 4.5 in | T: | 1.625 |
| O*: | 3.38 in | AK: | 8.5 |
| BF: | 0.53 | G: | 2.91 |
| BE1: | 0.5 in | I: | 6.42 in |
| AJ: | 7.25 |
Technical Specifications
| Input Speed: | 1750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Ratio: | 50:1 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6820 |
| Efficiency: | 80 | Center Distance (in): | 4.5 |
| Reducer: | Worm - Right Angle | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Ratio Range: | 50:1 | Assembly: | Q-LR |
| Output Shaft Orientation: | LR | Input Diameter (in): | 1.125 in |
| Model Code: | 450Q | Output RPM: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 2.50 | Input HP @ 1750 RPM: | 3.99 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5589 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367239 | Weight: | 180.90 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

