Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180LR60
Part #:XK0180
Catalog #:450Q180LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | D: | 4.5 |
| O: | 3.38 in | C: | 11.94 in |
| P: | 9 in | N: | 8.44 |
| B: | 10.88 | H: | 4.5 in |
| V: | 3.38 in | J: | 9.56 in |
| L: | 6.42 in | R: | 4.5 in |
| K: | 4.78 in | M: | 13.16 |
| G: | 2.91 | AK: | 8.5 |
| I: | 6.42 in | AJ: | 7.25 |
| TAP Depth: | 1 in | BD: | 9 |
| BF: | 0.53 | A: | 7.38 |
| Center Distance (in): | 4.5 in | T: | 1.625 |
| O*: | 3.38 in | LQ: | 7.97 in |
| E: | 4.78 | BE1: | 0.5 in |
| H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 6820 | Shaft Seal Material: | Nitrile |
| Ratio: | 60:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | LR |
| Gear Type: | Worm | Mounting Style: | No Base |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 4.5 | Output Shaft Assembly Code: | D |
| Model Code: | 450Q | Series Code: | Raider |
| Assembly: | Q-LR | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.125 in |
| Output RPM: | 29.1 | Frame Size: | 180TC |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 2.50 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367246 | Weight: | 184.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

