Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210L10
Part #:XK0183
Catalog #:450Q210L10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 13.16 | J: | 9.56 in |
| N: | 8.44 | P: | 9 in |
| D: | 4.5 | C: | 11.94 in |
| O: | 3.38 in | F: | 5.81 |
| L: | 6.42 in | V: | 3.38 in |
| R: | 4.5 in | B: | 10.88 |
| K: | 4.78 in | H: | 4.5 in |
| BF: | 0.53 | T: | 1.625 |
| E: | 4.78 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 4.5 in |
| G: | 2.91 | AK: | 8.5 |
| AJ: | 7.25 | A: | 7.38 |
| TAP Depth: | 1 in | LQ: | 7.97 in |
| I: | 6.42 in | H-Tap size: | 5/8 - 11 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Efficiency: | 80 |
| Input Speed: | 1750 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 4626 | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 12.85 hp @ 1750 rpm | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 14.78 |
| Output Key: | 3/8 X 2.50 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | Q-L |
| Center Distance (in): | 4.5 | Output Shaft Assembly Code: | L |
| Model Code: | 450Q | Input RPM: | 1,750 |
| Mounting Style: | No Base | Frame Size: | 210TC |
| Service Factor: | 1 | Output RPM: | 175 |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Torque Rating (in-lb): | 4981 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288367253 | Weight: | 170.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

