Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210L20
Part #:XK0185
Catalog #:450Q210L20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.94 in | K: | 4.78 in |
| D: | 4.5 | L: | 6.42 in |
| R: | 4.5 in | H: | 4.5 in |
| B: | 10.88 | P: | 9 in |
| M: | 13.16 | O: | 3.38 in |
| V: | 3.38 in | J: | 9.56 in |
| F: | 5.81 | N: | 8.44 |
| BE1: | 0.5 in | AK: | 8.5 |
| E: | 4.78 | G: | 2.91 |
| LQ: | 7.97 in | I: | 6.42 in |
| BD: | 9 | TAP Depth: | 1 in |
| BF: | 0.53 | T: | 1.625 |
| H-Tap size: | 5/8 - 11 in | A: | 7.38 |
| AJ: | 7.25 | Center Distance (in): | 4.5 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 5906 |
| Efficiency: | 80 | Input Bore (C Face): | 1.375 |
| Input Speed: | 1750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Model Code: | 450Q | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 8.66 |
| Center Distance (in): | 4.5 | Output Diameter (in): | 1.625 in |
| Output RPM: | 87.5 | Assembly: | Q-L |
| Output Key: | 3/8 X 2.50 | Series Code: | Raider |
| Ratio Range: | 20:1 | Frame Size: | 210TC |
| Output Shaft Assembly Code: | L | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367277 | Weight: | 183.50 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

