Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210LR10
Part #:XK0203
Catalog #:450Q210LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.56 in | P: | 9 in |
| D: | 4.5 | L: | 6.42 in |
| K: | 4.78 in | V: | 3.38 in |
| O: | 3.38 in | B: | 10.88 |
| H: | 4.5 in | N: | 8.44 |
| F: | 5.81 | M: | 13.16 |
| R: | 4.5 in | C: | 11.94 in |
| G: | 2.91 | Center Distance (in): | 4.5 in |
| TAP Depth: | 1 in | T: | 1.625 |
| BF: | 0.53 | AJ: | 7.25 |
| O*: | 3.38 in | LQ: | 7.97 in |
| A: | 7.38 | H-Tap size: | 5/8 - 11 in |
| I: | 6.42 in | AK: | 8.5 |
| BE1: | 0.5 in | E: | 4.78 |
| BD: | 9 |
Technical Specifications
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Thrust Rating - output shaft: | 4626 | Efficiency: | 80 |
| Input Bore (C Face): | 1.375 | Input Speed: | 1750 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 10:1 | Mounting Style: | No Base |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.375 in |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Assembly: | Q-LR | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Series Code: | Raider | Input HP @ 1750 RPM: | 14.78 |
| Output Shaft Assembly Code: | D | Output Key: | 3/8 X 2.50 |
| Model Code: | 450Q | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.5 | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Torque Rating (in-lb): | 4981 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367390 | Weight: | 181.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

