Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210LR15
Part #:XK0204
Catalog #:450Q210LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | K: | 4.78 in |
| F: | 5.81 | P: | 9 in |
| C: | 11.94 in | N: | 8.44 |
| B: | 10.88 | M: | 13.16 |
| H: | 4.5 in | L: | 6.42 in |
| D: | 4.5 | J: | 9.56 in |
| V: | 3.38 in | O: | 3.38 in |
| O*: | 3.38 in | AJ: | 7.25 |
| G: | 2.91 | BE1: | 0.5 in |
| H-Tap size: | 5/8 - 11 in | BF: | 0.53 |
| A: | 7.38 | LQ: | 7.97 in |
| Center Distance (in): | 4.5 in | T: | 1.625 |
| TAP Depth: | 1 in | I: | 6.42 in |
| E: | 4.78 | AK: | 8.5 |
| BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 5346 |
| Shaft Seal Material: | Nitrile | Efficiency: | 80 |
| Reducer Style: | Standard | Ratio: | 15:1 |
| Input Speed: | 1750 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 9.64 hp @ 1750 rpm | Series Code: | Raider |
| Assembly: | Q-LR | Input Diameter (in): | 1.375 in |
| Input HP @ 1750 RPM: | 11.09 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 116.6 | Mounting Style: | No Base |
| Output Key: | 3/8 X 2.50 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Center Distance (in): | 4.5 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Model Code: | 450Q | Frame Size: | 210TC |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 5436 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288367406 | Weight: | 183.50 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

