Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UH25
Part #:XK0216
Catalog #:450UH25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 15.09 in | F: | 2.91 |
| C: | 9.56 in | N: | 5.56 |
| D: | 5.81 | X: | 1.13 in |
| J: | 9.59 in | L: | 6.42 in |
| Y: | 3.48 in | B: | 7.38 |
| M: | 11.13 | H: | 4.5 in |
| K: | 11.94 in | A: | 10.88 |
| E: | 4.78 |
Technical Specifications
| Key Length: | 2.5 | Thrust Rating - output shaft: | 6305 |
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Ratio: | 25:1 | Input Speed: | 1750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.48 |
| Center Distance (in): | 4.5 | Gear Type: | Worm |
| Input Style: | Shaft | Output Diameter (in): | 2.938 in |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5598 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288686231 | Weight: | 184.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

