Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450UH40
Part #:XK0218
Catalog #:450UH40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 3.48 in | N: | 5.56 |
| C: | 11.94 in | O: | 15.09 in |
| D: | 4.5 | K: | 11.94 in |
| J: | 9.56 in | F: | 5.81 |
| L: | 9.59 in | B: | 10.88 |
| X: | 1.13 in | H: | 4.5 in |
| M: | 3.48 | T: | 2.9375 |
| G: | 2.91 | I: | 6.42 in |
| U: | 1.1254 in | Center Distance (in): | 4.5 in |
| E: | 4.78 | A: | 10.88 |
| AG: | 11.13 |
Technical Specifications
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 40:1 | Efficiency: | 80 |
| Thrust Rating - output shaft: | 6820 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Key Length: | 2.5 |
| Manufacturer Reducer Size: | 450 | Maximum Input HP: | 4.31 hp @ 1750 rpm |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 4.96 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Model Code: | 450UH |
| Input Diameter (in): | 1.125 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.938 in | Ratio Range: | 40:1 |
| Input Keyway: | 1/4 X 2.50 in | Output RPM: | 43.7 |
| Center Distance (in): | 4.5 | Series Code: | Raider |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mt | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5750 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367505 | Weight: | 151.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

