Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180H20
Part #:XK0265
Catalog #:450Q180H20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.66 | M: | 11.31 |
| C: | 11.94 in | B: | 10.88 |
| R: | 4.5 in | H: | 4.5 in |
| J: | 9.56 in | D: | 4.5 |
| L: | 6.42 in | F: | 5.81 |
| K: | 11.94 in | P: | 9 in |
| T: | 2.9375 | G: | 2.91 |
| AG: | 11.13 | AJ: | 7.25 |
| E: | 4.78 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| A: | 10.88 | I: | 6.42 in |
| LQ: | 7.97 in | BE1: | 0.5 in |
| Center Distance (in): | 4.5 in |
Technical Specifications
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 5906 |
| Efficiency: | 80 | Shaft Seal Material: | Nitrile |
| Input Speed: | 1750 | Manufacturer Reducer Size: | 450 |
| Maximum Input HP: | 7.53 hp @ 1750 rpm | Input HP @ 1750 RPM: | 8.66 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Model Code: | 450Q |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Series Code: | Raider | Ratio Range: | 20:1 |
| Mounting Style: | Shaft Mt | Input RPM: | 1,750 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 4.5 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 47 | Frame Size: | 180TC |
| Output Diameter (in): | 2.938 in | Output RPM: | 87.5 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367833 | Weight: | 190.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

