Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q180H60
Part #:XK0270
Catalog #:450Q180H60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | H: | 4.5 in |
| J: | 9.56 in | N: | 5.66 |
| C: | 11.94 in | D: | 4.5 |
| L: | 6.42 in | K: | 11.94 in |
| B: | 10.88 | P: | 9 in |
| F: | 5.81 | M: | 11.31 |
| BF: | 0.53 | A: | 10.88 |
| AJ: | 7.25 | G: | 2.91 |
| BD: | 9 | AG: | 11.13 |
| AK: | 8.5 | Center Distance (in): | 4.5 in |
| T: | 2.9375 | BE1: | 0.5 in |
| I: | 6.42 in | LQ: | 7.97 in |
| E: | 4.78 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 6820 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Efficiency: | 80 | Reducer Style: | Standard |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 3.39 |
| Mounting Style: | Shaft Mt | Ratio Range: | 60:1 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Series Code: | Raider |
| Gear Type: | Worm | Frame Size: | 180TC |
| Output RPM: | 29.1 | Center Distance (in): | 4.5 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Product Type: | Worm Speed Reducer | Bore Code: | 47 |
| Model Code: | 450Q | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | L or R | Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5474 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288367871 | Weight: | 192.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

