Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 450Q210H20
Part #:XK0275
Catalog #:450Q210H20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 11.31 | H: | 4.5 in |
| K: | 11.94 in | R: | 4.5 in |
| C: | 11.94 in | N: | 5.66 |
| D: | 4.5 | P: | 9 in |
| J: | 9.56 in | L: | 6.42 in |
| F: | 5.81 | B: | 10.88 |
| LQ: | 7.97 in | T: | 2.9375 |
| BF: | 0.53 | BD: | 9 |
| E: | 4.78 | AK: | 8.5 |
| I: | 6.42 in | AG: | 11.13 |
| G: | 2.91 | A: | 10.88 |
| BE1: | 0.5 in | Center Distance (in): | 4.5 in |
| AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Speed: | 1750 |
| Ratio: | 20:1 | Reducer Style: | Standard |
| Motor Frame Size: | 210TC | Efficiency: | 80 |
| Thrust Rating - output shaft: | 5906 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Nitrile | Maximum Input HP: | 7.53 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 450 | Product Type: | Worm Speed Reducer |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.5 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 47 | Input Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mt |
| Frame Size: | 210TC | Model Code: | 450Q |
| Input HP @ 1750 RPM: | 8.66 | Series Code: | Raider |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 5544 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,549 lb |
General Specifications
| UPC: | 662288367901 | Weight: | 190.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

