Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UL10
Part #:XL0003
Catalog #:516UL10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| X: | 1.25 in | H: | 5.31 in |
| J: | 11 in | F: | 5.81 |
| K: | 5.5 in | L: | 10.69 in |
| N: | 9.06 | V: | 4.16 in |
| D: | 5.31 | M: | 3.75 |
| B: | 12.5 | O: | 4.16 in |
| C: | 13.75 in | Y: | 3.75 in |
| E: | 5.5 | Center Distance (in): | 5.16 in |
| T: | 2 | A: | 7.38 |
| H-Tap size: | 5/8 - 11 in | U: | 1.25 in |
| G: | 2.91 | I: | 7.42 in |
| TAP Depth: | 1 in |
Technical Specifications
| Key Length: | 2.56 | Key Sq.: | 0.25 |
| Input Speed: | 1750 | Reducer Style: | Standard |
| Ratio: | 10:1 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Thrust Rating - output shaft: | 3889 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Center Distance (in): | 5.16 | Input Keyway: | 1/4 X 2.56 in |
| Output Diameter (in): | 2.000 in | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.86 | Output Key: | 1/2 X 2.81 |
| Model Code: | 516U | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series Code: | Raider | Assembly: | U-L |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6729 in-lbs @1750 input RPM in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368052 | Weight: | 225.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

