Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UL40
Part #:XL0008
Catalog #:516UL40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.16 in | B: | 12.5 |
| V: | 4.16 in | L: | 10.69 in |
| K: | 5.5 in | X: | 1.25 in |
| Y: | 3.75 in | N: | 9.06 |
| F: | 5.81 | J: | 11 in |
| M: | 3.75 | C: | 13.75 in |
| D: | 5.31 | H: | 5.31 in |
| G: | 2.91 | I: | 7.42 in |
| Center Distance (in): | 5.16 in | H-Tap size: | 5/8 - 11 in |
| A: | 7.38 | TAP Depth: | 1 in |
| U: | 1.25 in | E: | 5.5 |
| T: | 2 |
Technical Specifications
| Ratio: | 40:1 | Key Length: | 2.56 |
| Thrust Rating - output shaft: | 6209 | Shaft Seal Material: | Nitrile |
| Key Sq.: | 0.25 | Reducer Style: | Standard |
| Efficiency: | 80 | Input Speed: | 1750 |
| Maximum Input HP: | 5.56 hp @ 1750 rpm | Manufacturer Reducer Size: | 516 |
| Series Code: | Raider | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 6.39 |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.000 in |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Center Distance (in): | 5.16 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Mounting Style: | No Base |
| Output Key: | 1/2 X 2.81 | Input Keyway: | 1/4 X 2.56 in |
| Assembly: | U-L | Model Code: | 516U |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368090 | Weight: | 198.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

