Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UL60
Part #:XL0010
Catalog #:516UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 3.75 in | X: | 1.25 in |
| F: | 5.81 | O: | 4.16 in |
| B: | 12.5 | M: | 3.75 |
| C: | 13.75 in | J: | 11 in |
| D: | 5.31 | K: | 5.5 in |
| V: | 4.16 in | H: | 5.31 in |
| L: | 10.69 in | N: | 9.06 |
| Center Distance (in): | 5.16 in | T: | 2 |
| I: | 7.42 in | E: | 5.5 |
| H-Tap size: | 5/8 - 11 in | TAP Depth: | 1 in |
| G: | 2.91 | U: | 1.25 in |
| A: | 7.38 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 6820 |
| Input Speed: | 1750 | Ratio: | 60:1 |
| Efficiency: | 80 | Key Sq.: | 0.25 |
| Reducer Style: | Standard | Key Length: | 2.56 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 5.16 |
| Input Keyway: | 1/4 X 2.56 in | No. of Gear Reductions: | Single |
| Model Code: | 516U | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | Raider |
| Mounting Style: | No Base | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | L | Output RPM: | 29.1 |
| Assembly: | U-L | Input HP @ 1750 RPM: | 4.13 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Output Key: | 1/2 X 2.81 |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6825 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288368113 | Weight: | 198.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

