Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516ULR50
Part #:XL0029
Catalog #:516ULR50
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 3.75 in | F: | 5.81 |
| H: | 5.31 in | M: | 3.75 |
| J: | 11 in | N: | 9.06 |
| L: | 10.69 in | B: | 12.5 |
| K: | 5.5 in | C: | 13.75 in |
| O: | 4.16 in | V: | 4.16 in |
| X: | 1.25 in | D: | 5.31 |
| TAP Depth: | 1 in | U: | 1.25 in |
| I: | 7.42 in | Center Distance (in): | 5.16 in |
| O*: | 4.16 in | T: | 2 |
| E: | 5.5 | H-Tap size: | 5/8 - 11 in |
| G: | 2.91 | A: | 7.38 |
Technical Specifications
| Ratio: | 50:1 | Key Sq.: | 0.25 |
| Thrust Rating - output shaft: | 6689 | Key Length: | 2.56 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Input Keyway: | 1/4 X 2.56 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.16 |
| Output RPM: | 35 | Assembly: | U-LR |
| Input RPM: | 1,750 | Model Code: | 516U |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 5.12 |
| Service Factor: | 1 | Output Key: | 1/2 X 2.81 |
| Output Shaft Orientation: | LR | Mounting Style: | No Base |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Ratio Range: | 50:1 | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7280 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368243 | Weight: | 198.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

