Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516ULR60
Part #:XL0030
Catalog #:516ULR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.16 in | L: | 10.69 in |
| Y: | 3.75 in | O: | 4.16 in |
| F: | 5.81 | B: | 12.5 |
| D: | 5.31 | M: | 3.75 |
| C: | 13.75 in | N: | 9.06 |
| X: | 1.25 in | J: | 11 in |
| H: | 5.31 in | K: | 5.5 in |
| A: | 7.38 | O*: | 4.16 in |
| I: | 7.42 in | G: | 2.91 |
| U: | 1.25 in | H-Tap size: | 5/8 - 11 in |
| Center Distance (in): | 5.16 in | E: | 5.5 |
| TAP Depth: | 1 in | T: | 2 |
Technical Specifications
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 6820 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Efficiency: | 80 |
| Key Length: | 2.56 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Mounting Style: | No Base | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 2.81 | Model Code: | 516U |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Center Distance (in): | 5.16 | Output Diameter (in): | 2.000 in |
| Output Shaft Orientation: | LR | Input HP @ 1750 RPM: | 4.13 |
| Input Diameter (in): | 1.25 in | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Output RPM: | 29.1 | Service Factor: | 1 |
| Assembly: | U-LR | Input Keyway: | 1/4 X 2.56 in |
| Series Code: | Raider | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6825 in-lbs @1750 input RPM in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288368250 | Weight: | 198.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

