Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180L40
Part #:XL0098
Catalog #:516Q180L40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | L: | 7.42 in |
| B: | 12.5 | D: | 5.31 |
| N: | 9.06 | C: | 13.75 in |
| H: | 5.31 in | M: | 13.91 |
| R: | 4.5 in | O: | 4.16 in |
| V: | 4.16 in | P: | 10.47 in |
| F: | 5.81 | J: | 11 in |
| Center Distance (in): | 5.16 in | BF: | 0.53 |
| TAP Depth: | 1 in | G: | 2.91 |
| AK: | 8.5 | E: | 5.5 |
| T: | 2 | AJ: | 7.25 |
| BD: | 9 | LQ: | 8.78 in |
| A: | 7.38 | H-Tap size: | 5/8 - 11 in |
| BE1: | 0.5 in | I: | 7.42 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 6209 |
| Input Speed: | 1750 | Efficiency: | 80 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 40:1 |
| Input Bore (C Face): | 1.125 | Maximum Input HP: | 5.56 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Assembly: | Q-L |
| Service Factor: | 1 | Center Distance (in): | 5.16 |
| Input HP @ 1750 RPM: | 6.39 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Mounting Style: | No Base | Output Shaft Assembly Code: | L |
| Series Code: | Raider | Model Code: | 516Q |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Output RPM: | 43.7 | Output Diameter (in): | 2.000 in |
| Gear Type: | Worm | Output Key: | 1/2 X 2.81 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368724 | Weight: | 244.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

