Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180L60
Part #:XL0100
Catalog #:516Q180L60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 13.75 in | D: | 5.31 |
| L: | 7.42 in | K: | 5.5 in |
| F: | 5.81 | H: | 5.31 in |
| B: | 12.5 | R: | 4.5 in |
| N: | 9.06 | J: | 11 in |
| M: | 13.91 | P: | 10.47 in |
| V: | 4.16 in | O: | 4.16 in |
| AJ: | 7.25 | G: | 2.91 |
| Center Distance (in): | 5.16 in | TAP Depth: | 1 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 7.42 in | BE1: | 0.5 in |
| H-Tap size: | 5/8 - 11 in | LQ: | 8.78 in |
| A: | 7.38 | E: | 5.5 |
| BD: | 9 | T: | 2 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Reducer Style: | Standard | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 6820 |
| Efficiency: | 80 | Service Factor: | 1 |
| Center Distance (in): | 5.16 | Input Style: | C-Face Quill |
| Output RPM: | 29.1 | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.13 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 2.000 in |
| Series Code: | Raider | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | L | Model Code: | 516Q |
| Gear Type: | Worm | Assembly: | Q-L |
| Output Key: | 1/2 X 2.81 | Product Type: | Worm Speed Reducer |
| Frame Size: | 180TC | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6825 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368748 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

