Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180LR40
Part #:XL0118
Catalog #:516Q180LR40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.16 in | B: | 12.5 |
| K: | 5.5 in | P: | 10.47 in |
| L: | 7.42 in | M: | 13.91 |
| D: | 5.31 | O: | 4.16 in |
| F: | 5.81 | N: | 9.06 |
| C: | 13.75 in | H: | 5.31 in |
| J: | 11 in | R: | 4.5 in |
| T: | 2 | O*: | 4.16 in |
| BF: | 0.53 | TAP Depth: | 1 in |
| H-Tap size: | 5/8 - 11 in | Center Distance (in): | 5.16 in |
| BE1: | 0.5 in | LQ: | 8.78 in |
| I: | 7.42 in | A: | 7.38 |
| G: | 2.91 | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| E: | 5.5 |
Technical Specifications
| Thrust Rating - output shaft: | 6209 | Efficiency: | 80 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 180TC | Input Speed: | 1750 |
| Reducer Style: | Standard | Output Diameter (in): | 2.000 in |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | D |
| Output Key: | 1/2 X 2.81 | Assembly: | Q-LR |
| Service Factor: | 1 | Output RPM: | 43.7 |
| Input HP @ 1750 RPM: | 6.39 | Input RPM: | 1,750 |
| Center Distance (in): | 5.16 | Mounting Style: | No Base |
| Model Code: | 516Q | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288368861 | Weight: | 234.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

