Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180LR60
Part #:XL0120
Catalog #:516Q180LR60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 13.91 | F: | 5.81 |
| C: | 13.75 in | H: | 5.31 in |
| V: | 4.16 in | L: | 7.42 in |
| J: | 11 in | K: | 5.5 in |
| R: | 4.5 in | N: | 9.06 |
| P: | 10.47 in | B: | 12.5 |
| D: | 5.31 | O: | 4.16 in |
| BE1: | 0.5 in | O*: | 4.16 in |
| BD: | 9 | E: | 5.5 |
| TAP Depth: | 1 in | AJ: | 7.25 |
| T: | 2 | AK: | 8.5 |
| I: | 7.42 in | Center Distance (in): | 5.16 in |
| A: | 7.38 | H-Tap size: | 5/8 - 11 in |
| G: | 2.91 | LQ: | 8.78 in |
| BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Speed: | 1750 |
| Ratio: | 60:1 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 6820 | Output Shaft Orientation: | LR |
| Output Key: | 1/2 X 2.81 | Input HP @ 1750 RPM: | 4.13 |
| Model Code: | 516Q | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | Q-LR |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 1.125 in |
| Output Diameter (in): | 2.000 in | Ratio Range: | 60:1 |
| Series Code: | Raider | Input Style: | C-Face Quill |
| Mounting Style: | No Base | Center Distance (in): | 5.16 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.1 |
| Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6825 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
General Specifications
| UPC: | 662288368885 | Weight: | 236.05 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

