Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210R10
Part #:XL0133
Catalog #:516Q210R10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | D: | 5.31 |
| L: | 7.42 in | P: | 10.47 in |
| N: | 9.06 | M: | 13.91 |
| H: | 5.31 in | V: | 4.16 in |
| B: | 12.5 | F: | 5.81 |
| J: | 11 in | O: | 4.16 in |
| K: | 5.5 in | C: | 13.75 in |
| LQ: | 8.78 in | BF: | 0.53 |
| I: | 7.42 in | G: | 2.91 |
| AK: | 8.5 | BD: | 9 |
| E: | 5.5 | H-Tap size: | 5/8 - 11 in |
| A: | 7.38 | T: | 2 |
| Center Distance (in): | 5.16 in | AJ: | 7.25 |
| BE1: | 0.5 in | TAP Depth: | 1 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Ratio: | 10:1 |
| Reducer Style: | Standard | Thrust Rating - output shaft: | 3889 |
| Efficiency: | 80 | Motor Frame Size: | 210TC |
| Input Speed: | 1750 | Maximum Input HP: | 17.27 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Input RPM: | 1,750 |
| Model Code: | 516Q | Mounting Style: | No Base |
| Assembly: | Q-R | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 2.81 | Center Distance (in): | 5.16 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Series Code: | Raider | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 1.375 in | Reducer: | Worm - Right Angle |
| Frame Size: | 210TC | Input HP @ 1750 RPM: | 19.86 |
| Output Diameter (in): | 2.000 in | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 6729 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288368960 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

