Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210LR10
Part #:XL0143
Catalog #:516Q210LR10
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | N: | 9.06 |
| C: | 13.75 in | R: | 4.5 in |
| B: | 12.5 | O: | 4.16 in |
| H: | 5.31 in | P: | 10.47 in |
| L: | 7.42 in | D: | 5.31 |
| J: | 11 in | F: | 5.81 |
| V: | 4.16 in | M: | 13.91 |
| E: | 5.5 | A: | 7.38 |
| TAP Depth: | 1 in | LQ: | 8.78 in |
| H-Tap size: | 5/8 - 11 in | T: | 2 |
| BF: | 0.53 | O*: | 4.16 in |
| BD: | 9 | AJ: | 7.25 |
| I: | 7.42 in | G: | 2.91 |
| Center Distance (in): | 5.16 in | AK: | 8.5 |
| BE1: | 0.5 in |
Technical Specifications
| Input Speed: | 1750 | Ratio: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3889 |
| Efficiency: | 80 | Motor Frame Size: | 210TC |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.375 | Model Code: | 516Q |
| Frame Size: | 210TC | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Center Distance (in): | 5.16 | Output Diameter (in): | 2.000 in |
| Series Code: | Raider | Assembly: | Q-LR |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 19.86 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 2.81 | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6729 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369035 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

