Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210LR15
Part #:XL0144
Catalog #:516Q210LR15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 4.5 in | F: | 5.81 |
| C: | 13.75 in | B: | 12.5 |
| N: | 9.06 | O: | 4.16 in |
| K: | 5.5 in | V: | 4.16 in |
| D: | 5.31 | P: | 10.47 in |
| H: | 5.31 in | J: | 11 in |
| L: | 7.42 in | M: | 13.91 |
| BE1: | 0.5 in | G: | 2.91 |
| BF: | 0.53 | AJ: | 7.25 |
| E: | 5.5 | I: | 7.42 in |
| AK: | 8.5 | TAP Depth: | 1 in |
| BD: | 9 | H-Tap size: | 5/8 - 11 in |
| Center Distance (in): | 5.16 in | A: | 7.38 |
| O*: | 4.16 in | LQ: | 8.78 in |
| T: | 2 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Efficiency: | 80 |
| Input Speed: | 1750 | Shaft Seal Material: | Nitrile |
| Reducer Style: | Standard | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 4449 | Motor Frame Size: | 210TC |
| Ratio: | 15:1 | Maximum Input HP: | 13.05 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Output Shaft Orientation: | LR |
| Input Diameter (in): | 1.375 in | No. of Gear Reductions: | Single |
| Output RPM: | 116.6 | Mounting Style: | No Base |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 2.81 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| Center Distance (in): | 5.16 | Input Style: | C-Face Quill |
| Series Code: | Raider | Output Diameter (in): | 2.000 in |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Frame Size: | 210TC | Model Code: | 516Q |
| Assembly: | Q-LR | Input HP @ 1750 RPM: | 15.01 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 7421 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662288369042 | Weight: | 233.70 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

