Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210LR20
Part #:XL0145
Catalog #:516Q210LR20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | K: | 5.5 in |
| V: | 4.16 in | D: | 5.31 |
| F: | 5.81 | C: | 13.75 in |
| R: | 4.5 in | L: | 7.42 in |
| M: | 13.91 | O: | 4.16 in |
| N: | 9.06 | P: | 10.47 in |
| H: | 5.31 in | B: | 12.5 |
| E: | 5.5 | I: | 7.42 in |
| AK: | 8.5 | BD: | 9 |
| T: | 2 | LQ: | 8.78 in |
| H-Tap size: | 5/8 - 11 in | AJ: | 7.25 |
| A: | 7.38 | BE1: | 0.5 in |
| O*: | 4.16 in | BF: | 0.53 |
| Center Distance (in): | 5.16 in | G: | 2.91 |
| TAP Depth: | 1 in |
Technical Specifications
| Efficiency: | 80 | Input Speed: | 1750 |
| Input Bore (C Face): | 1.375 | Reducer Style: | Standard |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Nitrile |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 4929 |
| Ratio: | 20:1 | Maximum Input HP: | 10.16 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Model Code: | 516Q |
| Input HP @ 1750 RPM: | 11.68 | Output Shaft Assembly Code: | D |
| Assembly: | Q-LR | Output Key: | 1/2 X 2.81 |
| Series Code: | Raider | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Output Diameter (in): | 2.000 in |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Mounting Style: | No Base |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.16 |
| Product Type: | Worm Speed Reducer | Output RPM: | 87.5 |
| Service Factor: | 1 | Frame Size: | 210TC |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7557 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369059 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

