Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UH30
Part #:XL0157
Catalog #:516UH30
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 16.94 in | D: | 5.31 |
| N: | 5.66 | H: | 5.31 in |
| K: | 13.75 in | X: | 1.25 in |
| L: | 10.69 in | F: | 5.81 |
| C: | 13.75 in | B: | 12.5 |
| J: | 11 in | M: | 3.75 |
| Y: | 3.75 in | A: | 12.5 |
| AG: | 11.31 | E: | 5.5 |
| Center Distance (in): | 5.16 in | U: | 1.25 in |
| I: | 7.42 in | T: | 3.4375 |
| G: | 2.91 |
Technical Specifications
| Key Sq.: | 0.25 | Efficiency: | 80 |
| Reducer Style: | Standard | Shaft Seal Material: | Nitrile |
| Key Length: | 2.56 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 5569 | Input Speed: | 1750 |
| Maximum Input HP: | 7.33 hp @ 1750 rpm | Manufacturer Reducer Size: | 516 |
| Mounting Style: | Shaft Mt | Model Code: | 516UH |
| Product Type: | Worm Speed Reducer | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Bore Code: | 55 | Input Style: | Solid Shaft |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.16 |
| Input Keyway: | 1/4 X 2.56 in | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 30:1 | Series Code: | Raider |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.43 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7749 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288369127 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

