Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516UH40
Part #:XL0158
Catalog #:516UH40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.31 | H: | 5.31 in |
| K: | 13.75 in | O: | 16.94 in |
| B: | 12.5 | C: | 13.75 in |
| J: | 11 in | F: | 5.81 |
| L: | 10.69 in | X: | 1.25 in |
| M: | 3.75 | N: | 5.66 |
| Y: | 3.75 in | E: | 5.5 |
| A: | 12.5 | U: | 1.25 in |
| Center Distance (in): | 5.16 in | I: | 7.42 in |
| T: | 3.4375 | AG: | 11.31 |
| G: | 2.91 |
Technical Specifications
| Ratio: | 40:1 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Input Speed: | 1750 |
| Key Sq.: | 0.25 | Thrust Rating - output shaft: | 6209 |
| Efficiency: | 80 | Key Length: | 2.56 |
| Manufacturer Reducer Size: | 516 | Maximum Input HP: | 5.56 hp @ 1750 rpm |
| Center Distance (in): | 5.16 | Model Code: | 516UH |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.39 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mt |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Output RPM: | 43.7 | Product Type: | Worm Speed Reducer |
| Input Keyway: | 1/4 X 2.56 in | Output Shaft Direction: | L or R |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369134 | Weight: | 221.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

