Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180H40
Part #:XL0188
Catalog #:516Q180H40
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | F: | 5.81 |
| C: | 13.75 in | R: | 4.5 in |
| P: | 10.47 in | D: | 5.31 |
| H: | 5.31 in | M: | 11.31 |
| L: | 7.42 in | N: | 5.66 |
| B: | 12.5 | K: | 13.75 in |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 3.4375 | BD: | 9 |
| E: | 5.5 | BE1: | 0.5 in |
| AG: | 11.31 | I: | 7.42 in |
| Center Distance (in): | 5.16 in | A: | 12.5 |
| AK: | 8.5 | LQ: | 8.78 in |
| G: | 2.91 |
Technical Specifications
| Thrust Rating - output shaft: | 6209 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Nitrile | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Input Speed: | 1750 |
| Ratio: | 40:1 | Efficiency: | 80 |
| Reducer Style: | Standard | Maximum Input HP: | 5.56 hp @ 1750 rpm |
| Manufacturer Reducer Size: | 516 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | Raider |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mt | Frame Size: | 180TC |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 5.16 |
| Service Factor: | 1 | Model Code: | 516Q |
| Input HP @ 1750 RPM: | 6.39 | Output RPM: | 43.7 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 7565 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369349 | Weight: | 230.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

