Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q180H60
Part #:XL0190
Catalog #:516Q180H60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 5.31 in | L: | 7.42 in |
| D: | 5.31 | B: | 12.5 |
| F: | 5.81 | R: | 4.5 in |
| M: | 11.31 | J: | 11 in |
| K: | 13.75 in | P: | 10.47 in |
| C: | 13.75 in | N: | 5.66 |
| G: | 2.91 | BF: | 0.53 |
| AG: | 11.31 | BD: | 9 |
| AJ: | 7.25 | A: | 12.5 |
| BE1: | 0.5 in | I: | 7.42 in |
| Center Distance (in): | 5.16 in | LQ: | 8.78 in |
| E: | 5.5 | T: | 3.4375 |
| AK: | 8.5 |
Technical Specifications
| Thrust Rating - output shaft: | 6820 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Efficiency: | 80 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Nitrile |
| Ratio: | 60:1 | Reducer Style: | Standard |
| Input Speed: | 1750 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 4.13 |
| Gear Type: | Worm | Model Code: | 516Q |
| No. of Gear Reductions: | Single | Series Code: | Raider |
| Ratio Range: | 60:1 | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 5.16 | Mounting Style: | Shaft Mt |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Output RPM: | 29.1 |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 6825 in-lbs @1750 input RPM in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662288369363 | Weight: | 247.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

