Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 516Q210H15
Part #:XL0194
Catalog #:516Q210H15
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | H: | 5.31 in |
| P: | 10.47 in | M: | 11.31 |
| K: | 13.75 in | L: | 7.42 in |
| F: | 5.81 | N: | 5.66 |
| B: | 12.5 | D: | 5.31 |
| C: | 13.75 in | R: | 4.5 in |
| BE1: | 0.5 in | AG: | 11.31 |
| BF: | 0.53 | BD: | 9 |
| I: | 7.42 in | E: | 5.5 |
| Center Distance (in): | 5.16 in | LQ: | 8.78 in |
| AK: | 8.5 | G: | 2.91 |
| A: | 12.5 | T: | 3.4375 |
| AJ: | 7.25 |
Technical Specifications
| Ratio: | 15:1 | Efficiency: | 80 |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 4449 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Reducer Style: | Standard | Input Bore (C Face): | 1.375 |
| Input Speed: | 1750 | Bore Code: | 55 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 116.6 | Series Code: | Raider |
| Input RPM: | 1,750 | Frame Size: | 210TC |
| Model Code: | 516Q | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 13.05 |
| Ratio Range: | 15:1 | Mounting Style: | Shaft Mt |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Center Distance (in): | 5.16 |
| Output Key: | 7/8 X 4.00 | Input Diameter (in): | 1.375 in |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |
| Output Torque Rating (in-lb): | 7421 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369387 | Weight: | 240.00 LB |
| Packaged Length: | 21.00 IN | Packaged Width: | 21.00 IN |
| Packaged Height: | 17.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

