Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UL5
Part #:XM0001
Catalog #:600UL5
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 16.5 in | M: | 15.31 |
| X: | 1.5 in | C: | 12.75 in |
| J: | 11.75 in | V: | 4.56 in |
| B: | 8.13 | D: | 6.38 |
| L: | 8.25 in | O: | 19 in |
| H: | 6.5 in | F: | 3.19 |
| Y: | 3.75 in | N: | 10 |
| A: | 14.5 | E: | 6.38 |
Technical Specifications
| Ratio: | 5:1 | Key Length: | 2.94 |
| Reducer Style: | Standard | Key Sq.: | 0.375 |
| Thrust Rating - output shaft: | 8518 | Shaft Seal Material: | Nitrile |
| Efficiency: | 80 | Input Speed: | 1750 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 7.87 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input Style: | Shaft | Gear Type: | Worm |
| Output Diameter (in): | 2.250 in | Output Torque Rating (in-lb): | 6068 in-lbs @1750 input RPM in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288369530 | Weight: | 240.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

