Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UL20
Part #:XM0005
Catalog #:600UL20
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 6.5 in | B: | 14.5 |
| D: | 6.5 | F: | 6.38 |
| V: | 4.56 in | C: | 16.5 in |
| X: | 1.5 in | M: | 3.75 |
| O: | 4.56 in | K: | 6.38 in |
| J: | 12.75 in | N: | 10 |
| L: | 11.75 in | Y: | 3.75 in |
| E: | 6.38 | H-Tap size: | 5/8 - 11 in |
| Center Distance (in): | 6 in | A: | 8.13 |
| TAP Depth: | 1 in | G: | 3.19 |
| T: | 2.25 | I: | 8.25 in |
| U: | 1.5 in |
Technical Specifications
| Reducer Style: | Standard | Thrust Rating - output shaft: | 6758 |
| Efficiency: | 80 | Key Sq.: | 0.375 |
| Input Speed: | 1750 | Ratio: | 20:1 |
| Shaft Seal Material: | Nitrile | Key Length: | 2.94 |
| Manufacturer Reducer Size: | 600 | Maximum Input HP: | 14.36 hp @ 1750 rpm |
| Output Diameter (in): | 2.250 in | Assembly: | U-L |
| Output RPM: | 87.5 | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Output Key: | 1/2 X 3.50 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 16.51 | Model Code: | 600U |
| Output Shaft Assembly Code: | L | Input Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Service Factor: | 1 | Mounting Style: | No Base |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/8 X 2.94 in | Series Code: | Raider |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 10696 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288369561 | Weight: | 240.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

