Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UL25
Part #:XM0006
Catalog #:600UL25
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 6.5 in | J: | 11.75 in |
| X: | 1.5 in | C: | 12.75 in |
| F: | 3.19 | M: | 15.31 |
| V: | 4.56 in | L: | 8.25 in |
| N: | 10 | Y: | 3.75 in |
| K: | 16.5 in | B: | 8.13 |
| O: | 19 in | D: | 6.38 |
| E: | 6.38 | A: | 14.5 |
Technical Specifications
| Thrust Rating - output shaft: | 7281 | Ratio: | 25:1 |
| Shaft Seal Material: | Nitrile | Reducer Style: | Standard |
| Efficiency: | 80 | Key Sq.: | 0.375 |
| Key Length: | 2.94 | Input Speed: | 1750 |
| Center Distance (in): | 6 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input Style: | Shaft |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 12.31 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 10803 in-lbs @1750 input RPM in/lbs |
General Specifications
| UPC: | 662288684602 | Weight: | 240.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 24.00 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

