Morse Raider Plus Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 600UL60
Part #:XM0010
Catalog #:600UL60
KEY FEATURES
- Rugged Cast-Iron Housing: Provides maximum strength and dependability.
- Integral Worm and Shaft: Carburized and hardened to 58RC for extra strength.
- Tapered Roller Bearings On Input and Output Shafts: Absorb radial and thrust loads.
- Cast Bronze Worm Gears: Provide optimum balance of strength and wear resistance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 3.75 in | K: | 6.38 in |
| N: | 10 | C: | 16.5 in |
| F: | 6.38 | D: | 6.5 |
| O: | 4.56 in | B: | 14.5 |
| H: | 6.5 in | X: | 1.5 in |
| L: | 11.75 in | J: | 12.75 in |
| V: | 4.56 in | M: | 3.75 |
| T: | 2.25 | U: | 1.5 in |
| Center Distance (in): | 6 in | I: | 8.25 in |
| A: | 8.13 | TAP Depth: | 1 in |
| G: | 3.19 | H-Tap size: | 5/8 - 11 in |
| E: | 6.38 |
Technical Specifications
| Ratio: | 60:1 | Input Speed: | 1750 |
| Thrust Rating - output shaft: | 9798 | Efficiency: | 80 |
| Key Length: | 2.94 | Reducer Style: | Standard |
| Shaft Seal Material: | Nitrile | Key Sq.: | 0.375 |
| Manufacturer Reducer Size: | 600 | Maximum Input HP: | 5.07 hp @ 1750 rpm |
| Input HP @ 1750 RPM: | 5.83 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Ratio Range: | 60:1 |
| Input Keyway: | 3/8 X 2.94 in | Input RPM: | 1,750 |
| Assembly: | U-L | Mounting Style: | No Base |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 600U |
| Gear Type: | Worm | Output Diameter (in): | 2.250 in |
| Output Shaft Assembly Code: | L | Output Key: | 1/2 X 3.50 |
| Output RPM: | 29.1 | Input Style: | Solid Shaft |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 9743 in-lbs @1750 input RPM in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
General Specifications
| UPC: | 662288369608 | Weight: | 346.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 23.75 IN | HTC: | 8483.40.1000 |
| Country of Origin: | United States of America |

